IESNA:LM-63-2002
[TEST]P949317
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16985
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1992.9 2495.2 2949.4 3301 3587.7 3749.9 3826.2 3853.3 3991 4285.6
4772.2 5386.8 5991.8 6474.8 6897.4 7283.2 7527 7589.2 7439.3 7059.6
6293.4 4968.6 4101.5 3435.1 2720.6 1914 1258.1 882 688.3 594.4
539.2 453.3 384 133.3 64.9 10.5 0
1992.9 2512.8 2971.3 3329 3592.1 3770.1 3861.2 3886.7 4000.6 4266.3
4716.1 5318.4 5912 6411.7 6838.7 7224.5 7513.8 7618.1 7522.6 7200.8
6560.8 5336.8 4267.2 3583.3 2877.5 2086.7 1372.1 925.9 710.2 615.5
544.5 460.3 387.5 164.8 69.3 13.2 0
1992.9 2490.9 2940.6 3301.9 3583.3 3787.6 3900.7 3948.9 4038.3 4276.8
4660 5194.8 5764.7 6267.1 6673 6997.4 7301.6 7449.8 7412.1 7155.2
6640.6 5799.7 4623.1 3802.5 3102 2335.7 1559.8 1036.3 766.3 636.5
562 489.2 419.1 320 163.1 19.3 0
1992.9 2490.9 2927.5 3287.8 3588.6 3819.2 3973.5 4054.1 4138.3 4322.4
4607.4 5022.1 5514.8 5987.4 6367.9 6680 6942.2 7154.3 7211.3 7127.2
6817.7 6243.4 5436.8 4482 3583.3 2784.6 1947.3 1246.7 850.5 647
558.5 484.8 413.8 329.7 231.5 90.3 0
1992.9 2417.2 2840.7 3210.7 3528.1 3808.6 4032.2 4180.4 4275.1 4420.6
4657.3 4961.6 5355.2 5755.9 6116.3 6426.6 6679.1 6903.6 7063.2 7106.1
7021.1 6759.8 6253 5486.7 4591.6 3677.1 2739.9 1806.1 1134.5 761
580.4 515.5 448 341.9 230.6 71.9 0
1992.9 2378.6 2760.9 3121.3 3454.4 3763 4043.6 4265.4 4416.2 4557.4
4734.5 4988.7 5283.3 5633.2 5985.6 6336.3 6634.4 6867.6 7043.9 7189.4
7302.5 7264.8 7106.1 6745.8 6123.3 5316.7 4279.4 3281.7 2206.8 1362.5
883.8 604.1 437.5 264.8 133.3 35.1 0
1992.9 2305 2637.3 2976.6 3306.2 3629.8 3941.9 4219.8 4450.4 4635.4
4823 5028.2 5253.5 5534.1 5855.9 6220.6 6595.8 6957.9 7278.8 7561.2
7818 8100.4 8227.5 8306.4 8288.9 7931.1 7248.1 6160.1 4720.5 3197.5
1845.6 958.3 489.2 282.3 137.7 47.3 0
1992.9 2248.9 2515.4 2806.5 3108.1 3393 3699 3996.3 4282.1 4534.6
4787.1 5021.2 5233.4 5462.2 5702.4 5960.2 6259.2 6597.6 6967.6 7360.4
7789.1 8404.6 8901.7 9205.1 9550.5 9800.4 9832.8 9497 8623.8 7210.4
5253.5 3390.4 1728.1 704.9 251.6 49.1 0
1992.9 2148.1 2335.7 2553.1 2791.6 3044.1 3301 3555.2 3806.9 4065.5
4336.4 4587.2 4859.9 5144.8 5441.2 5738.4 6068 6438 6847.5 7311.3
7853.1 8674.6 9490 10048.5 10761.3 11600.4 12498.2 13097 12969 11763.4
9281.3 6017.2 2552.2 779.4 245.5 50.9 0
1992.9 2130.5 2317.3 2517.2 2742.5 2981 3224.7 3467.6 3707.8 3951.5
4191.8 4440.8 4703.8 4988.7 5283.3 5589.3 5929.5 6305.6 6726.5 7206.1
7747 8616.8 9438.3 10043.2 10805.2 11719.6 12699.8 13324.1 13205.7 11923.9
9226.1 5641.9 2162.1 597.1 192.9 43.8 0
1992.9 2063.9 2160.3 2290.1 2447 2618 2790.7 2972.2 3159.8 3349.2
3540.3 3737.6 3936.6 4147.1 4373.3 4612.6 4875.6 5173.7 5533.2 5943.5
6443.3 7237.6 7840 8434.4 9159.5 10031.9 10850.7 11205.8 10835 9420.8
6954.4 3870.9 1116.1 234.1 78 17.5 0
1992.9 2014.8 2069.1 2147.2 2255 2371.6 2498.8 2629.4 2761.8 2902.9
3040.6 3173 3309.8 3445.7 3589.4 3741.1 3900.7 4094.5 4318.9 4610
5030.8 5553.4 5909.3 6307.4 6783.5 7302.5 7656.7 7533.1 6914.1 5753.3
4155 2126.1 693.5 206.9 71 16.7 0
1992.9 1970.9 1978.8 2014.8 2073.5 2134 2213.8 2292.7 2370.8 2452.3
2523.3 2587.3 2640.8 2689.9 2724.1 2746 2767.9 2782.8 2807.4 2864.4
3001.1 3081.8 3096.7 3126.5 3173 3215.1 3100.2 2736.4 2217.3 1643
1117 633 317.4 134.1 64.9 22.8 0
1992.9 1878.9 1811.4 1776.3 1772.8 1786.8 1810.5 1836.8 1855.2 1866.6
1865.7 1843.8 1809.6 1761.4 1697.4 1619.4 1525.6 1428.2 1338.8 1255.5
1169.6 1093.3 1029.3 976.7 931.1 884.6 826.8 748.8 640.9 496.2
361.2 265.7 184.1 118.4 67.5 19.3 0
1992.9 1793.8 1670.2 1615.9 1602.7 1614.1 1638.7 1665 1678.1 1674.6
1656.2 1623.8 1576.4 1517.7 1449.3 1379.1 1306.4 1233.6 1161.7 1082.8
1003 931.1 878.5 846.9 834.7 836.4 834.7 810.1 749.6 648.8
493.6 340.2 238.5 156.9 78 17.5 0
1992.9 1727.2 1578.2 1519.4 1522 1555.4 1592.2 1615.9 1617.6 1601.8
1571.1 1527.3 1475.6 1416 1352.8 1290.6 1224.8 1155.6 1084.5 1018.8
968.8 925.9 896.9 878.5 862.7 844.3 815.4 785.6 748.8 690
600.6 471.7 309.5 171 81.5 17.5 0
1992.9 1663.2 1509.8 1470.3 1494.9 1540.5 1576.4 1593.9 1586.9 1559.8
1517.7 1467.7 1409.8 1352.8 1292.3 1233.6 1193.3 1145 1084.5 1036.3
1003.9 960.9 893.4 839.9 804.9 770.7 735.6 700.5 669 640
605.8 550.6 450.7 345.4 202.5 49.1 0
1992.9 1627.3 1473.8 1451.9 1494 1537.8 1573.8 1584.3 1567.6 1524.7
1473 1414.2 1351.1 1295 1246.7 1219.6 1187.1 1153.8 1121.4 1049.5
985.5 934.6 883.8 836.4 787.3 744.4 702.3 663.7 623.4 576.9
531.3 490.1 429.6 370.9 259.5 100.8 0
1992.9 1596.6 1451 1448.4 1494.9 1537 1568.5 1572 1546.6 1500.1
1441.4 1376.5 1318.6 1265.2 1229.2 1198.5 1159.1 1105.6 1058.2 1001.3
957.4 908.3 860.1 816.3 779.4 741.7 701.4 660.2 612 558.5
499.8 448 381.4 288.5 191.1 79.8 0
1992.9 1579 1439.6 1447.5 1498.4 1539.6 1567.6 1562.4 1529.9 1474.7
1406.3 1342.3 1288 1246.7 1227.5 1181 1109.1 1025.8 992.5 964.4
914.5 875.9 842.6 793.5 756.6 727.7 690 645.3 591.8 533.1
469.1 441 379.6 248.1 180.6 110.5 0
1992.9 1575.5 1432.6 1448.4 1499.3 1541.3 1566.8 1559.8 1520.3 1458
1388.8 1325.7 1272.2 1246.7 1216.9 1158.2 1053 983.7 966.2 932
888.2 840.8 796.1 761.9 740.9 722.4 688.3 646.2 595.3 536.6
474.3 490.1 391 261.3 199 73.6 0
1992.9 1575.5 1431.7 1451 1500.1 1542.2 1565.9 1562.4 1523.8 1458.9
1388.8 1324.8 1271.3 1247.6 1214.3 1154.7 1045.1 984.6 970.6 931.1
885.5 833.8 797 751.4 745.2 722.4 687.4 646.2 598.8 535.7
476.1 483.1 335.8 270 196.4 71 0
